hero home image description

Data Center - Servers

High Performance Computing Requires High Performance Clocks

Servers are the workhorses in every data center, tasked with data processing and running cloud-based applications. In order to scale the processing infrastructure to satisfy increased workload demand, hyperscale operators are quickly adopting PCI-Express Gen4 and Gen5, increasing the number of PCI-Express ports to enable workload accelerators and SSDs, and utilizing combinations different processor platform architectures. We offer a large portfolio of highly integrated, low-jitter programmable clock generators and fixed-function PCIe Gen1/2/3/4/5 clock generators and buffers ideally suited for all types of server architectures, regardless of CPU vendor platform.
  • Our portfolio of highly integrated, low-jitter programmable clock generators and buffers are ideally suited for all types of data center server architectures